Syringe Bottle PE 50 mL–1 L

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
0198-19-61-01
0198-19-61-02
0198-19-61-03
0198-19-61-04
0198-19-61-05
Part NumberVolume DiscountDays to Ship Capacity Body Diameter
(mm)
Mouth Inner Diam.
(mm)
Mouth Outer Diameter
(mm)
Manufacturer Part No. TGK Code Base Diameter
(mm)
Height
(mm)
Full height
(mm)
Height with Eyedropper Removed
(mm)
Eyedropper from tip to spout
(mm)
Material Features 1 Amount Of Content

62 Days or more

50ml34.3--3880198196101--158Approximately 98-PEWith PE-made Pipette/Rubber Cap1 pc.

62 Days or more

100ml-14163890198196102Approximately 42.4100 (bottle only), approx. 125 (including cap, not including dropper)--55PEWith PE-made Pipette/Rubber Cap1 pc.

62 Days or more

250ml---3910198196103--125-90PEWith PE-made Pipette/Rubber Cap1 pc.

62 Days or more

500ml---3920198196104-----PEWith PE-made Pipette/Rubber Cap1 pc.

62 Days or more

1000ml---3930198196105-----PEWith PE-made Pipette/Rubber Cap1 pc.

Loading...

  1. 1

Basic Information

Product Type Syringe vial Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support