Mayonnaise Bottle【12-100 Pieces Per Package】

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
0323-05-83-01
0323-05-83-02
0323-05-83-04
0323-05-83-05
0323-05-83-06
0323-05-83-07
0323-05-83-08
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Capacity Body diameter x height
(mm)
Mouth Inner Diam.
(mm)
Mouth Outer Diameter
(mm)
TGK Code Cap Size
(mm)
Note Amount Of Content

100 Pieces Per Package

7 Days or more

70ml45X7833-032305830142The Main Body And Lid Are Packaged Separately.1 Box (100 pcs)

100 Pieces Per Package

7 Days or more

140ml55X9542-032305830251The Main Body And Lid Are Packaged Separately.1 Box (100 pcs)

35 Pieces Per Package

7 Days or more

300ml72X12246.5-032305830456The Main Body And Lid Are Packaged Separately.1 Box (35 pcs)

24 Pieces Per Package

7 Days or more

450ml81X1295866032305830570The Main Body And Lid Are Packaged Separately.1 Box (24 pcs)

20 Pieces Per Package

7 Days or more

900ml95X181--032305830670The Main Body And Lid Are Packaged Separately.1 Box (20 pcs)

12 Pieces Per Package

7 Days or more

1800ml120X220--032305830770The Main Body And Lid Are Packaged Separately.1 Box (12 pcs)

50 Pieces Per Package

7 Days or more

225ml63X1104653032305830856The Main Body And Lid Are Packaged Separately.1 Box (50 pcs)

Loading...

  1. 1

Basic Information

Product Type Screw Cap Bottle

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support