Wide-Mouthed Transparent Reagent Bottle with Air Tight Lid and Capacity of 30 ml to 120 ml

Part Number

Configured Part Number is shown.

0785-05-05-52

Part Number
0785-05-05-52
Part NumberVolume DiscountDays to Ship Amount Of Content

Quote

1 pc.

Loading...

  1. 1

Basic Information

Product Type Reagent Bottle Capacity 60ml Body diameter x total height(mm) 45X90
TGK Code 0785050552 Diameter of Stop Valve(mm) 37 Base Diameter(mm) 44
Opening Inner Diameter Upper Section(mm) 24 Dip diameter(mm) 22 Height to shoulder(mm) 52
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 0785-05-05-52 in the Wide-Mouthed Transparent Reagent Bottle with Air Tight Lid and Capacity of 30 ml to 120 ml series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support