Aluminum Foil Petri Dish 12 mL–75 mL

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
0561-55-63-01
0561-55-63-02
0561-55-63-03
0561-55-63-05
Part NumberVolume DiscountDays to Ship Capacity Top diameter X bottom diameter X height
(mm)
Manufacturer Part No. TGK Code Part Number Exterior Amount Of Content

7 Days or more

60ml65×53×23 24-2003-020561556301107-1 Pack (200 pcs.)

7 Days or more

40ml60×54×16 24-2003-0305615563021072-1 Pack (200 pcs.)

7 Days or more

12ml44×39×9 24-2003-0505615563032001200 pcs (Dimensions: 93 x 170 x 84 H mm; Weight: 140 g)1 Pack (200 pcs.)

7 Days or more

75ml72×63×22 24-2003-0405615563051074-1 Pack (200 pcs.)

Loading...

  1. 1

Basic Information

Product Type Cup Material Aluminum Amount Of Content 1 Pack (200 pcs.)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support