Dry Rack Multi-Set

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
0360-22-92-01
0360-22-92-02
0360-22-92-11
0360-22-92-12
0360-22-92-13
0360-22-92-14
0360-22-92-15
0360-22-92-16
0360-22-92-17
0360-22-92-18
Part NumberVolume DiscountDays to Ship Other External Dimensions
(mm)
Set Content TGK Code Material Supplementary explanation Amount Of Content

62 Days or more

--Body (Support+Net) x 1 / Flask 1 pc x 4/Flask 4 pcs x 2 / Receiving Plate x 1-Iron and Resin Coating-1 unit

62 Days or more

--Body (Support+Net) x 1 / Flask 1 pc x 1 / Flask 4 pcs x 1 / Pipette Stand x 1 / Petri Dish Rack x 1 / Tweezers Hanger x 1 / Brush Hanger x 1 / Receiving Plate x 10360229202Steel PE Coating (Net, Flask Hanger, Pipette Stand, Petri Dish Rack, Forceps Hanger, Brush Hanger) SUS304 (Post, Tray)The photo is an example of use. The flasks, brushes, etc. are not included.1 unit

62 Days or more

Option400X568H--Steel PE Coating (Net), SUS304 (Post)Options: Main Unit (Support Pillar / Net)1 unit

62 Days or more

Option---Steel PE Coating (Flask Hanger)Options: 1-Piece Flask Stand, Standard: for 300-1,000 ml1 unit

62 Days or more

Option---Steel PE Coating (Flask Hanger)Options: 4-Piece Flask Stand, Standard: for 50-200 ml Flasks1 unit

62 Days or more

Option---Steel PE Coating (Pipette Stand)Options: Pipette Stand, Standard: Pipette Stand1 unit

62 Days or more

Option---Steel PE Coating (Petri Dish Rack)Options: Petri Dish, Standard: Petri Dish1 unit

62 Days or more

-142X70X44H--Steel PE Coating (Forceps Hanger)Tweezer Hanger, Specifications: Tweezer Hanger1 unit

62 Days or more

Option---Steel PE Coating (Brush Hanger)Options: Brush Hook, Standard: Brush Hook for 3 pcs1 unit

62 Days or more

Option---SUS304 made (tray)Options: Saucer, Standard: Saucer Dimensions (mm): 410φ x 25 (H)1 unit

Loading...

  1. 1

Basic Information

Product Type Dry Board / Rack Amount Of Content 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support