Volumetric Cylinder Rack, Compatible Volumetric Cylinder 50–250 ml

Edit Part Configuration

Part Number

Configured Part Number is shown.

0487-57-21-01

Part Number
0487-57-21-01
Part NumberVolume DiscountDays to Ship Features Material Amount Of Content

62 Days or more

Convenient for wiping and drying after washing. Comes with a PP water tray. The stowable female cylinder is 50 to 250 ml.Made of SUS3041 unit

Loading...

  1. 1

Basic Information

Product Type Dry Board / Rack External Dimensions(mm) 190X280X330H Storable number(pc.) 6–10
TGK Code 0487572101 Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part 0487-57-21-01 in the Volumetric Cylinder Rack, Compatible Volumetric Cylinder 50–250 ml series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support