Shank Tool Bit / T-Max P Lever Clamp, PTFNR/L

Shank Tool Bit / T-Max P Lever Clamp, PTFNR/L

Click this image to zoom it.

Move the mouse over the image to zoom

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
PTFNL2020K16
PTFNL2525M16
PTFNL2525M22
PTFNL3232P22
PTFNR1616H16
PTFNR2020K16
PTFNR2525M16
PTFNR2525M22
PTFNR3232P22
PTFNR3232P27
Part NumberVolume DiscountDays to Ship Selfishly Shank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Height
(mm)
Function Length
(mm)
Dimension L3
(mm)
Tip Size iC Gauge Chip

Quote

Left-hand--252012520.216--

Quote

Left-hand-25322515020.216--

4 Days or more

Left-hand-25322515025.2221/2-

Quote

Left-hand3232403217025.2221/2-

Quote

Right-hand--201610019.716--

Quote

Right-hand--252012520.216--

4 Days or more

Right-hand-25322515020.216--

Quote

Right-hand-25322515025.2221/2-

Quote

Right-hand3232403217025.2221/2-

Quote

Right-hand3232403217034.4275/8TNMG 27 06 12

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application End Face Clamp Shape Lever lock
Applicable Tip Clearance Angle Type Negative Lead Angle(°) -1 Cutting Angle(°) 91
Clearance angle(°) 0

Additional Products in this Category

Tech Support