IRIS Polycarbonate Shovel

Edit Part Configuration

Part Number

Configured Part Number is shown.

J-118774

Part Number
J-118774
Part NumberVolume DiscountDays to Ship Mass
(g)
Material / Bar Material / Cutting Tip Material/- Pattern Features 1 Amount Of Content

4 Days or more

558Polyvinyl chloride coated steel pipePolycarbonate (PC)Polypropylene (PP)Optimum head size that can be used for many U-shaped grooves.1 pc.

Loading...

  1. 1

Basic Information

Product Type Shovel Blade tip type (only shovels) Shovel Type Overall length (mm) 1000~1099
Blade tip material Polycarbonate Handle material Polypropylene Length(mm) 1005
Blade tip width(mm) 175 Trusco Code 494-2213 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part J-118774 in the IRIS Polycarbonate Shovel series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support