No.870 Fabric Adhesive Tape for Packaging

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
870-25
870-38
870-50
870-75
870-100
Part NumberVolume DiscountDays to Ship Width
(mm)
Features Application Amount Of Content

4 Days or more

25Standard type packing cloth tape. Ideal for cardboard box sealing, repairs, and general packing.For packing.1 Roll

4 Days or more

38Standard type packing cloth tape. Ideal for cardboard box sealing, repairs, and general packing.For packing.1 Roll

4 Days or more

50Standard type packing cloth tape. Ideal for cardboard box sealing, repairs, and general packing.For packing.1 Roll

4 Days or more

75Standard type packing cloth tape. Ideal for cardboard box sealing, repairs, and general packing.For packing.1 Roll

4 Days or more

100Standard type packing cloth tape. Ideal for cardboard box sealing, repairs, and general packing.For packing.1 Roll

Loading...

  1. 1

Basic Information

Product Type Adhesive Tape Color Brown-based Length(m) 25
Thickness(mm) 0.26 Color Details Brown Adhesiveness 11.3N/25mm
Holding Force 0.3mm/15min Ball Tack 34 Amount Of Content 1 Roll

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support