Round Bar with Parallel Holes

Part Number

Configured Part Number is shown.

Part Number
7123-4.2-310
7123-5.2-310
7123-6.3-310
7123-7.3-310
7123-8.3-310
7123-9.3-310
7123-10-310
7123-10.3-310
7123-11.3-310
7123-12.3-310
7123-13.3-310
7123-14.3-310
7123-15.3-310
7123-16.3-310
7123-17.3-310
7123-18.3-310
7123-19.3-310
7123-20.4-310
7123-21.4-310
7123-22.4-310
7123-23.4-310
7123-24.4-310
7123-25.4-310
7123-26.4-310
7123-32.4-310
7130-6.3-310
7130-7.3-310
7130-8.3-310
7130-9.3-310
7130-10.3-310
7130-11.3-310
7130-12.3-310
7130-13.3-310
7130-14.3-310
7130-15.3-310
7130-16.3-310
7130-17.3-310
7130-18.3-310
7130-19.3-310
7130-20.4-310
7130-21.4-310
7130-22.4-310
7307-4.2-310
7307-5.2-310
7307-6-310
7307-6.3-310
7307-7.3-310
7307-8-310
7307-8.3-310
7307-9.3-310
7307-10-310
7307-10.3-310
7307-11.3-310
7307-12-310
7307-12.3-310
7307-13-310
7307-13.3-310
7307-14-310
7307-14.3-310
7307-15-310
Part NumberVolume DiscountDays to Ship L
(mm)
D
(mm)
BC
(mm)
d
(mm)
a Black Scale and Polishing Item D(TOL)
(mm)
BC(TOL)
(mm)
d(TOL)
(mm)

52 Days or more

3104.21.80.80.1Black0.3-0.15±0.10

52 Days or more

3105.220.80.13Black0.3-0.15±0.10

52 Days or more

3106.3310.15Black0.3-0.2±0.10

52 Days or more

3107.33.510.15Black0.3-0.2±0.15

52 Days or more

3108.3410.15Black0.3-0.3±0.15

52 Days or more

3109.341.40.2Black0.3-0.3±0.15

52 Days or more

3101051.40.2Polishing--0.3±0.15

52 Days or more

31010.351.40.2Black0.3-0.3±0.15

52 Days or more

31011.351.40.28Black0.4-0.3±0.15

52 Days or more

31012.361.750.3Black0.4-0.3±0.15

52 Days or more

31013.361.750.34Black0.4-0.3±0.15

52 Days or more

31014.371.750.37Black0.4-0.3±0.15

52 Days or more

31015.3720.4Black0.4-0.3±0.20

52 Days or more

31016.3820.4Black0.4-0.3±0.20

52 Days or more

31017.3820.47Black0.5-0.3±0.20

52 Days or more

31018.3920.5Black0.5-0.3±0.20

52 Days or more

31019.3920.5Black0.5-0.3±0.20

52 Days or more

31020.4102.50.5Black0.5-0.4±0.25

52 Days or more

31021.4102.50.5Black0.5-0.4±0.25

52 Days or more

31022.4112.50.5Black0.5-0.4±0.25

52 Days or more

31023.4112.50.5Black0.5-0.4±0.25

52 Days or more

31024.41230.5Black0.5-0.5±0.25

52 Days or more

31025.41230.5Black0.5-0.5±0.25

52 Days or more

31026.41330.5Black0.5-0.5±0.25

52 Days or more

31032.41430.5Black0.5-0.5±0.25

52 Days or more

3106.31.50.80.15Black0.3-0.2±0.10

52 Days or more

3107.31.50.80.15Black0.3-0.2±0.10

52 Days or more

3108.32.610.15Black0.3-0.3±0.10

52 Days or more

3109.32.610.2Black0.3-0.3±0.10

52 Days or more

31010.32.610.2Black0.3-0.3±0.10

52 Days or more

31011.33.51.20.28Black0.4-0.3±0.15

52 Days or more

31012.33.51.20.3Black0.4-0.3±0.15

52 Days or more

31013.33.51.20.34Black0.4-0.3±0.15

52 Days or more

31014.351.50.37Black0.4-0.3±0.15

52 Days or more

31015.351.50.4Black0.4-0.3±0.15

52 Days or more

31016.351.50.4Black0.4-0.3±0.15

52 Days or more

31017.36.220.47Black0.5-0.3±0.20

52 Days or more

31018.36.220.5Black0.5-0.3±0.20

52 Days or more

31019.36.220.5Black0.5-0.3±0.20

52 Days or more

31020.46.220.5Black0.5-0.4±0.20

52 Days or more

31021.46.220.5Black0.5-0.4±0.20

52 Days or more

31022.46.220.5Black0.5-0.4±0.20

52 Days or more

3104.21.80.80.1Black0.3-0.15±0.10

5 Days or more

3105.220.80.13Black0.3-0.15±0.10

52 Days or more

3106310.15Polishing--0.2±0.10

5 Days or more

3106.3310.15Black0.3-0.2±0.10

5 Days or more

3107.33.510.15Black0.3-0.2±0.15

52 Days or more

3108410.15Polishing--0.3±0.15

5 Days or more

3108.3410.15Black0.3-0.3±0.15

52 Days or more

3109.341.40.2Black0.3-0.3±0.15

52 Days or more

3101051.40.2Polishing--0.3±0.15

52 Days or more

31010.351.40.2Black0.3-0.3±0.15

52 Days or more

31011.351.40.28Black0.4-0.3±0.15

52 Days or more

3101261.750.3Polishing--0.3±0.15

5 Days or more

31012.361.750.3Black0.4-0.3±0.15

52 Days or more

3101361.750.34Polishing--0.3±0.15

52 Days or more

31013.361.750.34Black0.4-0.3±0.15

52 Days or more

3101471.750.37Polishing--0.3±0.15

52 Days or more

31014.371.750.37Black0.4-0.3±0.15

52 Days or more

31015720.4Polishing--0.3±0.20

Loading...

Basic Information

Ducts 2

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support