Cloth Tape for Curing Best Curing

Edit Part Configuration

Part Number

Configured Part Number is shown.

165V-GR50

Part Number
165V-GR50
Part NumberVolume DiscountDays to Ship Base Materials Adhesive Mass
(g)
Amount Of Content

4 Days or more

Polyethylene clothAcrylic1551 Roll

Loading...

  1. 1

Basic Information

Product Model Adhesive Tape Color Green Width(mm) 50
Length(m) 25 Thickness(mm) 0.117 Adhesiveness 2.3N/10mm
Tensile Strength 35N/10mm Trusco Code 471-0851 Amount Of Content 1 Roll

Please check the type/dimensions/specifications of the part 165V-GR50 in the Cloth Tape for Curing Best Curing series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support