GearTie 3 Inches【4 Pieces Per Package】

GearTie 3 Inches

Click this image to zoom it.

Move the mouse over the image to zoom

  • NI01795
  • NI01794
  • NI01797
  • NI01981
  • NI01801
  • NI01802
  • NI01793
  • NI01888
Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
NI01793
NI01794
NI01795
NI01981
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Color Trusco Code Material Mass
(g)
Amount Of Content

4 Pieces Per Package

4 Days or more

Black479-8678Thermoplastic Elastomer, Steel13/pack1 pc (4 pcs)

4 Pieces Per Package

4 Days or more

Blue479-8686Thermoplastic Elastomer, Steel13/pack1 pc (4 pcs)

4 Pieces Per Package

5 Days or more

Lime green479-8694Thermoplastic Elastomer, Steel13/pack1 pc (4 pcs)

4 Pieces Per Package

4 Days or more

Orange479-8945Thermoplastic Elastomer, Steel13/pack1 pc (4 pcs)

Loading...

  1. 1

Basic Information

Product Model Zip Tie Width(mm) 6 Length(mm) 76
Amount Of Content 1 pc (4 pcs)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support