Shelf Sorting Basket Stack Box

Shelf Sorting Basket Stack Box

[Features]
· A mesh tray that can be stacked for organizing.
· Stacking is possible with combinations of SB-190H and 190L, and SB-260H and 260L.
[Applications]
· For small object organization in offices and warehouses.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
SB-190H
SB-190L
SB-260H
SB-260L
Part NumberVolume DiscountDays to Ship Width
(mm)
Height
(mm)
Inside Dimension
(mm)
JAN Code Trusco Code Specifications Material Mass
(g)
Amount Of Content

4 Days or more

190324154×316×3024989999410914491-5038Stackable; SB 190L (H)Polypropylene (PP)7311 pc.

4 Days or more

190110154×320×954989999410921491-5046Stackable; SB 190L (H)Polypropylene (PP)3101 pc.

4 Days or more

260220224×317×1994989999410938491-5054Stackable; SB 190L (H)Polypropylene (PP)5981 pc.

4 Days or more

260110224×318×954989999410945491-5062Stackable; SB 190L (H)Polypropylene (PP)3811 pc.

Loading...

  1. 1

Basic Information

Product Type Small objects case/tray Depth(mm) 360 Color White
Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support