Helmet-Mounted Disaster Prevention Shield (Easy Removable/Antifogging) Replacement Lens

Helmet-Mounted Disaster Prevention Shield (Easy Removable/Antifogging) Replacement Lens

[Features]
· Spare lens for BM-HAC. Can also be used for BM-HFC.
[Applications]
· When handling chemicals, solvents, etc., it protects the eyes and the whole face during brushing work, etc.

Edit Part Configuration

Part Number

Configured Part Number is shown.

BM-HAC-SP

Part Number
BM-HAC-SP
Part NumberVolume DiscountDays to Ship Lens Material Mass
(g)
Amount Of Content

4 Days or more

Polycarbonate1301 pc.

Loading...

  1. 1

Basic Information

Shape Face shield Standard ANSI Lens Replacement Available
Other Option Lens color Clear Frame color Black
Lens Thickness(mm) 2 Compatible Model BM-HAC、BM-HFC JAN Code 4989999317787
Trusco Code 479-1827 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part BM-HAC-SP in the Helmet-Mounted Disaster Prevention Shield (Easy Removable/Antifogging) Replacement Lens series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support