Helmet-Mounted Disaster Prevention Shield (Easy Removable/Antifogging)

Helmet-Mounted Disaster Prevention Shield (Easy Removable/Antifogging)

[Features]
· A disaster prevention face shield which can be simply attached to and removed from helmets. The easily-replaced lens features excellent anti-fogging.
[Applications]
· When handling chemicals, solvents, etc., it protects the eyes and the whole face during brushing work, etc.

Edit Part Configuration

Part Number

Configured Part Number is shown.

BM-HAC

Part Number
BM-HAC
Part NumberVolume DiscountDays to Ship Lens Material Frame Material Specifications Mass
(g)
Amount Of Content

4 Days or more

PolycarbonateABS ResinANSI Compliant (Z87.1). Applicable Helmet: MP / Baseball Cap Type (Not Flat Type), Grooved Type2301 pc.

Loading...

  1. 1

Basic Information

Shape Face shield Application Dust-Proof Standard ANSI
Lens Replacement Available Lens color Clear equipped Helmet-mounted
Frame color Black Lens Thickness(mm) Approx. 2 JAN Code 4989999317770
Trusco Code 479-1819 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part BM-HAC in the Helmet-Mounted Disaster Prevention Shield (Easy Removable/Antifogging) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support