Color Base Pocket【10 Pieces Per Package】

Edit Part Configuration

Part Number

Configured Part Number is shown.

103CPBLUE

Part Number
103CPBLUE
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Specifications Width
(mm)
Height
(mm)
Amount Of Content

10 Pieces Per Package

4 Days or more

2/4/30 Hole2303001 Bag (10 Sheets)

Loading...

  1. 1

Basic Information

Product Type Clear File Color Blue Size A4 Portrait Type
Sheet thickness(mm) 0.05 JAN Code 4971660171200 Amount Of Content 1 Bag (10 Sheets)

Please check the type/dimensions/specifications of the part 103CPBLUE in the Color Base Pocket series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support