Card Holder / Cards (A4 Welded Type)

Card Holder / Cards (A4 Welded Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • 47BLACK
  • 47W-BK
Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
47BLACK
47W-BK
Part NumberVolume DiscountDays to Ship Number of Pockets JAN Code Width
(mm)
Height
(mm)
Back Width
(mm)
Amount Of Content

7 Days or more

420 (21 Small Pockets) + (1 A4 Pocket)4971660197903240307161 Book

7 Days or more

620 (31 Small Pockets) + (1 A4 Pocket)4971660203802240307231 Book

Loading...

  1. 1

Basic Information

Product Type Clear File Color Black Size A4 Portrait Type
Amount Of Content 1 Book

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support