Card Holder / Cards (Replacement Type) Opaque Type

Card Holder / Cards (Replacement Type) Opaque Type

Click this image to zoom it.

Move the mouse over the image to zoom

Edit Part Configuration

Part Number

Configured Part Number is shown.

45BLACK

Part Number
45BLACK
Part NumberVolume DiscountDays to Ship Specifications Width
(mm)
Height
(mm)
Back Width
(mm)
Amount Of Content

7 Days or more

1 Row 3 Levels144195271 Set (Main Unit: 1 pc, Mounting Paper: 35 pcs (105 Pockets))

Loading...

  1. 1

Basic Information

Product Type Clear File Color Black Number of Pockets 105
Number of Storage Pockets 135 JAN Code 4971660007462 Amount Of Content 1 Set (Main Unit: 1 pc, Mounting Paper: 35 pcs (105 Pockets))

Please check the type/dimensions/specifications of the part 45BLACK in the Card Holder / Cards (Replacement Type) Opaque Type series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support