Liquid Nitrogen Storage Container (SC Series)

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
2-5894-01
2-5894-03
2-5894-04
Part NumberVolume DiscountDays to Ship Capacity
(ml)
Manufacturer Product Name Manufacturer Model Number Neck outlet diameter
(mm)
Full height
(mm)
Outer Diameter
(mm)
Dry weight
(kg)
Filling weight
(kg)
Number of Canisters Number of 0.5 mL straws (1 level, bulk) 1.2 ml or 2.0 ml Ampoule Number When 5 pc Stand Cane Used Number of 0.5 mL Straws When Using C-10 Cane Static Evaporation Rate
(L/day)
Recharging Period (Full Charge)
(Day)
Canister Height
(mm)
Canister Diameter
(mm)

4 Days or more

11000Liquid Nitrogen Preservation Container SC11/7SC11/7555492607.716.6611222107200.16 * The static evaporation rate and the number of days kept still is the nominal value of normal situations. The actual evaporation rate and the number of days of storage changes according to the container usage situation and location.43 * The refilling period is a reference value for estimating container performance under normal use conditions. Actual period varies depending on installation and usage conditions.27941.9

22 Days or more

33000Liquid Nitrogen Preservation Container SC33/26SC33/265165746415.442.467801505400.13 * The static evaporation rate and the number of days kept still is the nominal value of normal situations. The actual evaporation rate and the number of days of storage changes according to the container usage situation and location.182 * The refilling period is a reference value for estimating container performance under normal use conditions. Actual period varies depending on installation and usage conditions.27938

4 Days or more

36500Liquid Nitrogen Preservation Container SC36/32SC36/325169046415.444.867801505400.1 * The static evaporation rate and the number of days kept still is the nominal value of normal situations. The actual evaporation rate and the number of days of storage changes according to the container usage situation and location.224 * The refilling period is a reference value for estimating container performance under normal use conditions. Actual period varies depending on installation and usage conditions.27938

Loading...

  1. 1

Basic Information

Product Type Other

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support