Liquid Nitrogen Container (CryoSystem Series)

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
2-5896-01
2-5896-02
2-5896-03
2-5896-04
Part NumberVolume DiscountDays to Ship Capacity
(ml)
Manufacturer Product Name Manufacturer Model Number Neck outlet diameter
(mm)
Full height
(mm)
Outer Diameter
(mm)
Dry weight
(kg)
Filling weight
(kg)
Number of Canisters 1.2 ml or 2.0 ml Ampoule Number When 25 pc Stand Box Used 1.2 ml or 2.0 ml Ampoule Number When 100 pc Stand Box Used Number of Boxes Per Rack Static Evaporation Rate
(L/day)
Recharging Period (Full Charge)
(Day)

Quote

47400Liquid Nitrogen Container CryoSystem 750CryoSystem75012767350819576750-50.39 * The static evaporation rate and the number of days kept still is the nominal value of normal situations. The actual evaporation rate and the number of days of storage changes according to the container usage situation and location.76 * The refilling period is a reference value for estimating container performance under normal use conditions. Actual period varies depending on installation and usage conditions.

Quote

61000Storage container CryoSystem 2000CryoSystem200021669255926.382.54-200050.85 * The static evaporation rate and the number of days kept still is the nominal value of normal situations. The actual evaporation rate and the number of days of storage changes according to the container usage situation and location.38 * The refilling period is a reference value for estimating container performance under normal use conditions. Actual period varies depending on installation and usage conditions.

22 Days or more

121000Storage container CryoSystem 4000CryoSystem400021696555936.71364-4000100.99 * The static evaporation rate and the number of days kept still is the nominal value of normal situations. The actual evaporation rate and the number of days of storage changes according to the container usage situation and location.70 * The refilling period is a reference value for estimating container performance under normal use conditions. Actual period varies depending on installation and usage conditions.

22 Days or more

175000Storage container CryoSystem 6000CryoSystem600021695966546.71936-6000100.99 * The static evaporation rate and the number of days kept still is the nominal value of normal situations. The actual evaporation rate and the number of days of storage changes according to the container usage situation and location.104 * The refilling period is a reference value for estimating container performance under normal use conditions. Actual period varies depending on installation and usage conditions.

Loading...

  1. 1

Basic Information

Product Type Other

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support