Cold Insulation Bag with Zipper (Minacool Pack®)【50-100 Pieces Per Package】

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
2-8691-01
2-8691-02
2-8691-03
2-8691-04
2-8691-05
2-8691-06
2-8691-07
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship External Dimensions (mm) Internal dimensions (mm) Manufacturer Product Name Manufacturer Model Number Material Details Amount Of Content

100 Pieces Per Package

17 Days or more

210×275195x275 (200 Below Zip)Thermal bag with zip (Minacool Pack(R)) baseless, size S, 100 pcsFlat bag SAluminum-Deposited Composite Film + PE (Polyethylene) Film1 Box (100 Sheets)

100 Pieces Per Package

17 Days or more

260×325260x325 (250 Below Zip)Thermal bag with zip (Minacool Pack(R)) baseless, size M, 100 pcsFlat bag MAluminum-Deposited Composite Film + PE (Polyethylene) Film1 Box (100 Sheets)

100 Pieces Per Package

17 Days or more

295×375280x375 (300 Below Zip)Thermal bag with zip (Minacool Pack(R)) baseless, size L, 100 pcsFlat bag LAluminum-Deposited Composite Film + PE (Polyethylene) Film1 Box (100 Sheets)

50 Pieces Per Package

17 Days or more

365×475350x475 (400 Below Zip)Thermal bag with zip (Minacool Pack(R)) baseless, size LL, 50 pcsFlat bag LLAluminum-Deposited Composite Film + PE (Polyethylene) Film1 Box (50 Sheets)

50 Pieces Per Package

17 Days or more

260 x 305 /bottom gusset 70175 x 305 + bottom gusset 70 (below zipper 230)Thermal bag with zip (Minacool Pack(R)) folded square bottom, size S, 50 pcsSquare Bottom Folded Bag SAluminum-Deposited Composite Film + PE (Polyethylene) Film1 Box (50 Sheets)

50 Pieces Per Package

17 Days or more

330 x 345 /bottom gusset 130185 x 345 + bottom gusset 130 (below zipper 270)Thermal bag with zip (Minacool Pack(R)) folded square bottom, size M, 50 pcsSquare Bottom Folded Bag MAluminum-Deposited Composite Film + PE (Polyethylene) Film1 Box (50 Sheets)

50 Pieces Per Package

17 Days or more

430 x 400 /bottom gusset 120295 x 400 + Bottom Gusset 120 (Under Zip 325)Thermal bag with zip (Minacool Pack(R)) folded square bottom, size L, 50 pcsSquare Bottom Folded Bag LAluminum-Deposited Composite Film + PE (Polyethylene) Film1 Box (50 Sheets)

Loading...

  1. 1

Basic Information

Product Type Heat/cold insulating container Material Aluminum

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support