Stainless Steel Bottle Capacity 0.2 L–1 L

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
2-8683-01
2-8683-02
2-8683-03
Part NumberVolume DiscountDays to Ship Capacity Manufacturer Product Name Manufacturer Model Aperture x Body Inner Diameter x Height
(mm)
JAN Code Weight
(kg)
Plate Thickness
(mm)
Footnotes Material Details Surface Treatment Amount Of Content

4 Days or more

0.2LStainless steel bottle PSI-6PSI-6φ28×φ60×12445801102419830.241* A lid is not provided.Main Body: Stainless Steel (SUS304), Cap: Stainless Steel (SUS303), Gasket: PTFE (Hard)Internally Acid Cleaned1 pc.

4 Days or more

0.5LStainless steel bottle PSI-8PSI-8φ28×φ80×16545801102419900.41* A lid is not provided.Main Body: Stainless Steel (SUS304), Cap: Stainless Steel (SUS303), Gasket: PTFE (Hard)Internally Acid Cleaned1 pc.

4 Days or more

1LStainless steel bottle PSI-10PSI-10φ41.2×φ100×20645801102420030.61* A lid is not provided.Main Body: Stainless Steel (SUS304), Cap: Stainless Steel (SUS303), Gasket: PTFE (Hard)Internally Acid Cleaned1 pc.

Loading...

  1. 1

Basic Information

Product Type Bottle Material Stainless Steel Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support