Large Vacuum Thermal Insulated Container

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
3-1516-01
3-1516-02
3-1516-11
3-1516-12
Part NumberVolume DiscountDays to Ship Capacity Other Manufacturer Product Name External Dimensions
(mm)
JAN Code Internal dimensions
(mm)
Specifications Lid Dimensions
(mm)
Part Number Footnotes Material Details Amount Of Content

50 Days or more

50L-Large Vacuum Thermal Insulated Container VA-500φ460×4504571110719145φ400×400--VA-500* Outer dimension does not include protruding part.Stainless Steel (SUS304)1 pc.

54 Days or more

100L-Large Vacuum Thermal Insulated Container VA-1000φ560×5504571110719169φ500×500--VA-1000* Outer dimension does not include protruding part.Stainless Steel (SUS304)1 pc.

50 Days or more

-OptionVacuum Insulation Lid for A-500-4571110719152-Vacuum Heat Insulation Lid for VA-500φ465×30VF-500* Outer dimension does not include protruding part.Stainless Steel (SUS304)1 pc.

50 Days or more

-OptionVacuum Heat Insulation Lid for VA-1000-4571110719176-Vacuum Heat Insulation Lid for VA-1000φ565×30VF-1000* Outer dimension does not include protruding part.Stainless Steel (SUS304)1 pc.

Loading...

  1. 1

Basic Information

Product Type Vacuum pressurized container Material Stainless Steel Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support