Filtration Bottle

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
2-8623-01
2-8623-02
2-8623-03
Part NumberVolume DiscountDays to Ship Capacity
(ml)
Internal Diameter
(mm)
Height
(mm)
Body Diameter
(φ mm)
Product Name Part Number Material Details Suction Port (Outside diameter)
(φ mm)
Amount Of Content

4 Days or more

3000φ70295170Filtration bottle 2420/30002420/3000Borosilicate Glass 3.3Approximately 111 pc.

4 Days or more

5000φ80360185Filtration bottle 2420/50002420/5000Borosilicate Glass 3.3Approximately 111 pc.

4 Days or more

10000φ80420240Filtration bottle 2420/100002420/10000Borosilicate Glass 3.3Approximately 111 pc.

Loading...

  1. 1

Basic Information

Product Type Filtration Bottle / Filter Material Borosilicate Glass Specifications Autoclavable
Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support