PMP Volumetric Cylinder

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
3-1689-01
3-1689-02
3-1689-03
3-1689-04
3-1689-07
3-1689-08
Part NumberVolume DiscountDays to Ship Capacity
(ml)
Height
(mm)
Outer Diameter
(φ mm)
Product Name Part Number Material Details Standard Minimum graduation
(mL)
Amount Of Content

4 Days or more

1013913.5PMP Volumetric Cylinder 10 mL1570PMP (Polymethylpentene)ISO6706-1981 Standard product0.21 pc.

4 Days or more

2519518.5PMP Volumetric Cylinder 25 mL1571PMP (Polymethylpentene)ISO6706-1981 Standard product0.51 pc.

4 Days or more

5019926PMP Volumetric Cylinder 50 mL1572PMP (Polymethylpentene)ISO6706-1981 Standard product11 pc.

4 Days or more

10024931PMP Volumetric Cylinder 100 mL1573PMP (Polymethylpentene)ISO6706-1981 Standard product11 pc.

4 Days or more

100043866PMP Volumetric Cylinder 1000 mL1576PMP (Polymethylpentene)ISO6706-1981 Standard product101 pc.

4 Days or more

200053184PMP Volumetric Cylinder 2000 mL1577PMP (Polymethylpentene)ISO6706-1981 Standard product201 pc.

Loading...

  1. 1

Basic Information

Product Type Volumetric Cylinder Material PMP Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support