Porcelain Funnel (Buchner)

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
2-9033-01
2-9033-02
2-9033-03
2-9033-04
2-9033-05
2-9033-06
2-9033-07
2-9033-08
Part NumberVolume DiscountDays to Ship Capacity
(ml)
Manufacturer Product Name Manufacturer Model Foot Length
(mm)
Heat Resistant Temperature
(°C)
Internal Diameter
(mm)
Chemical Composition Specific Gravity Paper filter size
(mm)
Amount Of Content

4 Days or more

70Porcelain Funnel 70 mL237/264100062SiO2/63%、AL2O3/30%2.4g/mLφ551 pc.

4 Days or more

120Porcelain Funnel 120 mL237/364100077SiO2/63%、AL2O3/30%2.4g/mLφ701 pc.

4 Days or more

240Porcelain Funnel 240 mL237/471100097SiO2/63%、AL2O3/30%2.4g/mLφ901 pc.

4 Days or more

400Porcelain Funnel 400 mL237/5831000116SiO2/63%、AL2O3/30%2.4g/mLφ1101 pc.

4 Days or more

600Porcelain Funnel 600 mL237/6851000130SiO2/63%、AL2O3/30%2.4g/mLφ1251 pc.

4 Days or more

1000Porcelain Funnel 1000 mL237/7961000156SiO2/63%、AL2O3/30%2.4g/mLφ1501 pc.

4 Days or more

2000Porcelain Funnel 2000 mL237/81171000192SiO2/63%、AL2O3/30%2.4g/mLφ1851 pc.

4 Days or more

4000Porcelain Funnel 4000 mL237/91171000248SiO2/63%、AL2O3/30%2.4g/mLφ 2401 pc.

Loading...

  1. 1

Basic Information

Product Type funnel Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support