Violamo Embedding Cassette【500 Pieces Per Package】

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
2-6712-01
2-6712-02
2-6712-03
2-6712-04
2-6712-05
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Collar Manufacturer Product Name Inlet/outlet hole size of liquid chemicals
(mm)
Amount Of Content

500 Pieces Per Package

4 Days or more

WhiteViolamo embedding cassette VEC-500W0.9×51 Bag (500 pcs)

500 Pieces Per Package

4 Days or more

OrangeViolamo embedding cassette VEC-500OR0.9×51 Bag (500 pcs)

500 Pieces Per Package

4 Days or more

GreenViolamo embedding cassette VEC-500G0.9×51 Bag (500 pcs)

500 Pieces Per Package

4 Days or more

YellowViolamo embedding cassette VEC-500Y0.9×51 Bag (500 pcs)

500 Pieces Per Package

4 Days or more

BlueViolamo embedding cassette VEC-500B0.9×51 Bag (500 pcs)

Loading...

  1. 1

Basic Information

Product Type Other Related Products Size 28×43.5×7mm Material POM (Polyacetal)
Internal dimensions(mm) 26×29×5 Manufacturer Model Number VEC-500 Amount Of Content 1 Bag (500 pcs)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support