Boot Cover (Clean Cover® CX)【8 Pieces Per Package】

Edit Part Configuration

Part Number

Configured Part Number is shown.

2-9828-01

Part Number
2-9828-01
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Material Specifications Amount Of Content

8 Pieces Per Package

4 Days or more

PP (Polypropylene)One Size Fits All (Fits up to 41 cm shoes)1 case (25 sheets x 8 bags)

Loading...

  1. 1

Basic Information

Product Type Boot Type Anti-Skid NA Size (cm) Configurable
Overall Length(mm) 450 Manufacturer Product Name Boot Cover 68300 Manufacturer Model Number 68300
Amount Of Content 1 case (25 sheets x 8 bags)

Please check the type/dimensions/specifications of the part 2-9828-01 in the Boot Cover (Clean Cover® CX) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support