Personal Locker

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
2-786-01
2-786-02
2-786-03
2-786-11
Part NumberVolume DiscountDays to Ship Height (mm) Depth (mm) Weight
(kg)
Manufacturer Product Name Part Number Material Accessory Footnotes Effective inside dimensions
(mm)
Amount Of Content

22 Days or more

103045024.8Personal Locker V945-10KLV945-10KL (for Top/Bottom Placement)Steel (Baked Coating)Accessory shelf board X 1 pcs* Base is sold separately (purchase a base when using V945-10KL underneath)865X449X983mm1 Set (Main Unit, Shelf Plate)

22 Days or more

103045037.4Personal Locker V945-112MLDV945-112MLD (for 2 Users/Bottom Placement Only)Steel (Baked Coating)4 Shelves / 2 Magnetic Card Holders* Base is sold separately.415X410X983mm1 Set (Main Unit, Shelf Plate: 4 pcs, Magnetic Card Holder: 2 pcs)

22 Days or more

103045042.2Personal Locker V945-114MLDV945-114MLD (for 4 Users/Bottom Placement Only)Steel (Baked Coating)4 Shelves / 4 Magnetic Card Holders* Base is sold separately.415X410X468mm1 Set (Main Unit, Shelf Plate: 4 pcs, Magnetic Card Holder: 4 pcs)

22 Days or more

504273.5Personal Locker V945-B1V945-B1 (Dedicated Base)Steel (Baked Coating)---1 unit

Loading...

  1. 1

Basic Information

Width (mm) 900

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support