Telescopic Carriage, Route Boy, Aluminum

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
2-9894-01
2-9894-02
2-9894-03
Part NumberVolume DiscountDays to Ship Size
(mm)
Manufacturer Product Name Part Number Caster Material Amount Of Content

4 Days or more

Length X Width: 410-510 X 310-410Expandable Dolly 602AL-02602AL-02Nylon1 unit

4 Days or more

Length X Width: 510-610 X 310-410Expandable Dolly 602AL-03602AL-03Nylon1 unit

4 Days or more

Length X Width: 610-710 X 310-410Expandable Dolly 602AL-04602AL-04Nylon1 unit

Loading...

  1. 1

Basic Information

Product Type Dolly cart Uniform Load(kg) 200 Main Body Material Aluminum
Main body: option Main Body Weight(g) Approximately 4000 Caster Diameter(mm) 75 (4 Wheel Swivel Type)
Amount Of Content 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support