Aluminum Telescopic Ladder

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
2-9659-02
2-9659-03
Part NumberVolume DiscountDays to Ship Overall Length
(m)
Manufacturer Product Name Manufacturer Model Number Specifications Material Weight
(kg)
Amount Of Content

4 Days or more

Approx. 3.2Aluminum Telescopic Ladder ASH-320ASH-320Step Dimensions: 29 cm. Number of steps: 11. Containment Dimensions: 1012 x 470 x 80 mm.Aluminum Alloy / Reinforced Nylon / Rubber91 unit

4 Days or more

Approximately 3.8Aluminum Telescopic Ladder ASH-380ASH-380Step Dimensions: 29 cm. Number of steps: 13. Containment Dimensions: 1150 x 480 x 90 mm.Aluminum Alloy / Reinforced Nylon / Rubber111 unit

Loading...

  1. 1

Basic Information

Product Model 1-Series Ladder Maximum Operating Mass(kg) 100 Overall Length Before Extension(m) ~1.9
Overall Length After Extension(m) 3~3.9 Amount Of Content 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support