Heat Insulation Container (Thermo Future Box®)

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
2-9968-01
2-9968-02
2-9968-03
2-9968-04
2-9968-05
2-9968-06
2-9968-07
2-9968-11
2-9968-12
Part NumberVolume DiscountDays to Ship Capacity
(ml)
Material External Dimensions (mm) Internal dimensions (mm) Manufacturer Product Name Manufacturer Model Number Specification details Load Resistance
(kg)
Container Usage Temperature
(°C)
Dolly Compatible Container Amount Of Content

17 Days or more

21000-600×400×180538×337×117Heat-retaining container TF10023TF10023---40 – 120--

17 Days or more

30000-600×400×230538×337×167Heat-retaining container TF10033TF10033---40 – 120--

17 Days or more

39000-600×400×280538×337×217Heat-retaining container TF10043TF10043---40 – 120--

17 Days or more

46000-600×400×320538×337×257Heat-retaining container TF10053TF10053---40 – 120--

14 Days or more

53000-685×485×260625×425×200Heat-retaining container TF12643TF12643---40 – 120--

17 Days or more

80000-685×485×360625×425×300Heat-retaining container TF12673TF12673---40 – 120--

17 Days or more

38000-600×400×250(110)550×350×200Heat-retaining container TF10340TF10340---30 – 90--

17 Days or more

-ABS615×415×170-Heat insulating container TF70280 (dedicated trolley)TF70280 (Dedicated Wagon)Caster / Rubber (Swivel x 2 Wheels, Fixed x 2 Wheels, Without Stopper), Material / ABS Resin250-TF10023・33・43・531 unit

17 Days or more

-ABS700×500×170-Heat insulating container TF70290 (dedicated trolley)TF70290 (Dedicated Wagon)Caster / Rubber (Swivel x 2 Wheels, Fixed x 2 Wheels, Without Stopper), Material / ABS Resin250-TF12643・731 unit

Loading...

  1. 1

Basic Information

Product Type Heat/cold insulating container

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support