Test Piece Length (mm) 70/150【20-100 Pieces Per Package】

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
2-9850-01
2-9850-02
2-9850-03
2-9850-04
2-9851-01
2-9851-02
2-9851-03
2-9851-04
2-9852-01
2-9852-02
2-9853-01
2-9853-02
2-9854-01
2-9855-01
2-9855-02
2-9855-03
2-9856-01
2-9856-02
2-9856-03
2-9857-01
2-9857-02
2-9858-01
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Width
(mm)
Length
(mm)
Thickness
(mm)
Details Type Manufacturer Model Amount Of Content

50 Pieces Per Package

17 Days or more

701502.3Single-sided sandBlast Plate SS4001 Pack (50 pcs)

50 Pieces Per Package

19 Days or more

701502.3Double-sided sandBlast Plate SS4001 Pack (50 pcs)

50 Pieces Per Package

17 Days or more

701503.2Double-sided shotBlast Plate SS4001 Pack (50 pcs)

50 Pieces Per Package

19 Days or more

701503.2Double-sided gridBlast Plate SS4001 Pack (50 pcs)

50 Pieces Per Package

19 Days or more

701500.8Alodine #1200Aluminum Treated Plate (A1050P)1 Pack (50 pcs)

50 Pieces Per Package

19 Days or more

701500.8Alodine #1200Aluminum Treated Plate (A5052P)1 Pack (50 pcs)

50 Pieces Per Package

19 Days or more

701500.8Alodine #1000Aluminum Treated Plate (A1050P)1 Pack (50 pcs)

50 Pieces Per Package

19 Days or more

701500.8Alodine #1000Aluminum Treated Plate (A5052P)1 Pack (50 pcs)

50 Pieces Per Package

17 Days or more

701500.8Alumite ProcessingAluminum Treated Plate (A1050P)1 Pack (50 pcs)

50 Pieces Per Package

19 Days or more

701500.8Alumite ProcessingAluminum Treated Plate (A5052P)1 Pack (50 pcs)

50 Pieces Per Package

17 Days or more

701500.8BA (Mirror) FinishSUS304 Surface Finish1 Pack (50 pcs)

50 Pieces Per Package

19 Days or more

701500.8HL (Hairline) finishSUS304 Surface Finish1 Pack (50 pcs)

50 Pieces Per Package

14 Days or more

701500.8Cation Electrodeposition CoatingSPCC-SD1 Pack (50 pcs)

50 Pieces Per Package

16 Days or more

701502Acrylic (Clear)Plastic Plate1 Pack (50 pcs)

50 Pieces Per Package

17 Days or more

701502FRP (gel coating on one side)Plastic Plate1 Pack (50 pcs)

50 Pieces Per Package

17 Days or more

1001502PBT (Duranex 2002) Molding itemPlastic Plate1 Pack (50 pcs)

100 Pieces Per Package

19 Days or more

701500.8PB-N144 Treatment (SD/SB)Chemical Conversion-Treated Steel Plate1 Pack (100 pcs)

100 Pieces Per Package

19 Days or more

701500.8PB-L3020 Treatment (SD)Chemical Conversion-Treated Steel Plate1 Pack (100 pcs)

100 Pieces Per Package

19 Days or more

701500.8PF-525T Finish (SD)Chemical Conversion-Treated Steel Plate1 Pack (100 pcs)

20 Pieces Per Package

17 Days or more

77020ISO StandardMortar Plate 70-701 Pack (20 pcs)

20 Pieces Per Package

17 Days or more

7015010ISO StandardMortar Plate 150-701 Pack (20 pcs)

100 Pieces Per Package

17 Days or more

701504Flexible BoardSlate1 Pack (100 pcs)

Loading...

  1. 1

Basic Information

Product Type Material Material Other Manufacturer Product Name Test Piece

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support