PRC-3 Flute Square End Mill for Aluminum

PRC-3 Flute Square End Mill for Aluminum

[Features]
· The sharp blade increases the machining rate. Large pockets enable smooth discharge of chips.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
PRC-AL040M3
PRC-AL050M3
PRC-AL060M3
PRC-AL080M3
PRC-AL100M3
PRC-AL120M3
PRC-AL160M3
PRC-AL200M3
Part NumberVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
JAN Code Blade tip tolerance
(mm)
Material Notes Note Supplement

Quote

41245045453010644750~-0.02Carbide alloy (German base metal)Be careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.

Quote

51566045453010644820~-0.02Carbide alloy (German base metal)Be careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.

Quote

61866045453010644990~-0.02Carbide alloy (German base metal)Be careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.

Quote

82086045453010645050~-0.02Carbide alloy (German base metal)Be careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.

Quote

1026107545453010645120~-0.02Carbide alloy (German base metal)Be careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.

Quote

1230127545453010645290~-0.02Carbide alloy (German base metal)Be careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.

Quote

16451610045453010645360~-0.03Carbide alloy (German base metal)Be careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.

Quote

20452010045453010645430~-0.03Carbide alloy (German base metal)Be careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually.Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.

Loading...

  1. 1

Basic Information

Work Material Aluminum Number of Flutes(sheet) 3 Model Square
Coating Non-Coated Helix Angle (θ) Standard torsion (30-40°) Torsion Angle Details (θ)(°) 40

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support