SPEED/T 2 Flute SI Coat

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
MSE0102SI
MSE0152SI
MSE0202SI
MSE0252SI
MSE0302SI
MSE0352SI
MSE0402SI
SE0302SI
SE0402SI
SE0452SI
SE0502SI
SE0552SI
SE0602SI
SE0652SI
SE0702SI
SE0802SI
SE0902SI
SE1002SI
SE1102SI
SE1202SI
SE1602SI
SE2002SI
Part NumberVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Notes

5 Days or more

13450-

5 Days or more

1.54450-

5 Days or more

26450-

5 Days or more

2.58450-

5 Days or more

38450The shank diameter is different.

5 Days or more

3.510450-

4 Days or more

411450The shank diameter is different.

5 Days or more

38650The shank diameter is different.

5 Days or more

411650The shank diameter is different.

32 Days or more

4.513650-

5 Days or more

513650-

5 Days or more

5.513650-

5 Days or more

616650-

5 Days or more

6.516860-

5 Days or more

716860-

5 Days or more

820860-

5 Days or more

9201075-

5 Days or more

10251075-

5 Days or more

11301275-

5 Days or more

12321275-

5 Days or more

164016100-

5 Days or more

204520100-

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron Number of flutes(sheet) 2 Type Square
Machining Application Side / Groove / Plunging (Z feed) Torsion Angle (θ) Standard torsion (30-40°) Coating Details TiSiN
Torsion Angle details(°) 35

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support