SPEED/T, 2-Flute for Aluminum Use 55°

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
AE50302
AE50302TB
AE50402
AE50402TB
AE50502
AE50602
AE50602TB
AE50802
AE50802TB
AE51002
AE51002TB
AE51202
AE51202TB
Part NumberVolume DiscountDays to Ship Blade diameter (D)
(φ)
Work material Blade length (ℓ)
(mm)
Coating Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Coating Details

5 Days or more

3Aluminum[○] / Copper[○]9Non-Coated650-

5 Days or more

3Aluminum[○] / Titanium[○] / Copper[○] / Graphite[○]9-650TB coat

5 Days or more

4Aluminum[○] / Copper[○]12Non-Coated650-

17 Days or more

4Aluminum[○] / Titanium[○] / Copper[○] / Graphite[○]12-650TB coat

5 Days or more

5Aluminum[○] / Copper[○]15Non-Coated650-

32 Days or more

6Aluminum[○] / Copper[○]18Non-Coated650-

32 Days or more

6Aluminum[○] / Titanium[○] / Copper[○] / Graphite[○]18-650TB coat

5 Days or more

8Aluminum[○] / Copper[○]20Non-Coated560-

5 Days or more

8Aluminum[○] / Titanium[○] / Copper[○] / Graphite[○]20-860TB coat

5 Days or more

10Aluminum[○] / Copper[○]30Non-Coated1075-

5 Days or more

10Aluminum[○] / Titanium[○] / Copper[○] / Graphite[○]30-1075TB coat

5 Days or more

12Aluminum[○] / Copper[○]32Non-Coated1275-

5 Days or more

12Aluminum[○] / Titanium[○] / Copper[○] / Graphite[○]32-1275TB coat

Loading...

  1. 1

Basic Information

Number of flutes(sheet) 2 Type Square Machining Application Side / Groove / Plunging (Z feed) / Inclined Cuts
Torsion Angle (θ) Powerful Torsion (45°-60°) Torsion Angle details(°) 55

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support