Mini Jib Crane Type Power Lifter

Edit Part Configuration

Part Number

Configured Part Number is shown.

PL-H350-12G

Part Number
PL-H350-12G
Part NumberVolume DiscountDays to Ship Lowest Position
(mm)
Highest Position
(mm)
Load Center
(mm)
Arm Slide Stroke
(mm)
Overhang
(mm)
Steering Wheel (φ x Width)
(mm)
Load Wheel (φ X width)
(mm)
Raising Frequency (Those inside parenthesis are unloaded.)
(times)
Mass
(kg)
Amount Of Content

47 Days

6401740900300400Rubber 150X40Urethane 75X3258Approx. 150 (Including 60 Balance Weight)1 unit

Loading...

  1. 1

Basic Information

Product Model Mobile lifter Loading Capacity (kg) 80 Overall Length(mm) 1190
Overall Width(mm) 575 Full height(mm) 1600 Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part PL-H350-12G in the Mini Jib Crane Type Power Lifter series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support