• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:00 a.m. to 6:00 p.m. (EDT) 10/21/2018. We apologize for the inconvenience.

Standard Dial Gauge DI-0160SC

Standard Dial Gauge DI-0160SC

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

DI-0160SC

Part Number
DI-0160SC
Part NumberVolume DiscountDays to Ship Return error
(μm)
Measured force
(N)
Long Hand 1 Revolution
(mm)
1/10 Circuit Adjacent Connector, Error
(μm)
Repeatability
(μm)
Application Material Features Mass
(g)
Available

4 Days or more

2.53 or Less0.13.50.4For contoured flat surfaces, examining workpiece mounting, shaft runout and measuring perpendicular and other displacementsBody: Aluminum, Steel· Dial gauge with generic 0.01 mm graduations. · Equipped with limit needle. · O ring is included to prevent water or oil from entering the gap between the outer and inner frame. · White graduated panel145

Loading...

  1. 1

Basic Information

Application Standard Type Display Method Dial Maximum Measurement Length (Range Selection)(mm) 0–1
Scale interval minimal display(mm) 0.001 Output terminal for measuring data: with or without NA Measuring Range(mm) 0–1

Please check the type/dimensions/specifications of the part DI-0160SC in the Standard Dial Gauge DI-0160SC series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support