Protective Glasses PF583

Edit Part Configuration

Part Number

Configured Part Number is shown.

PF583

Part Number
PF583
Part NumberVolume DiscountDays to Ship Features Application Nose Pad

4 Days or more

The angle in which these nose pads make contact with the nose can be adjusted.Protection of eyes while performing work that produces dust, such as polishing work, wood cutting work, solid object loading work, etc. Protection of eyes from splashing of liquids while performing liquid mixing work.Available

Loading...

  1. 1

Basic Information

Shape Integral Type Goggles Anti-fog NA Scratch prevention Available
UV Cut Available Electrostatic resistance NA Standard ANSI
Lens Replacement NA Lens color Clear Lens Thickness(mm) 2.2
JAN Code 4549395194315 Trusco Code 751-4174

Please check the type/dimensions/specifications of the part PF583 in the Protective Glasses PF583 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support