Protective Glasses, Universal (with Adjustment Function)

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
1653601A
1653602A
Part NumberVolume DiscountDays to Ship Lens color JAN Code Trusco Code Base Curve Nose Pad Application Features

4 Days or more

Clear9318330009886772-48539AvailableProtects eyes from flying objects, etc.The nose pad width is adjustable. The integrated-type temple with rubber and PC has a great strength and prevents falling off.

4 Days or more

Smoke9318330000005772-48619AvailableProtects eyes from flying objects, etc.The nose pad width is adjustable. The integrated-type temple with rubber and PC has a great strength and prevents falling off.

Loading...

  1. 1

Basic Information

Shape Two-Lens Glasses Defogger Available Scratch-Proof Available
Cuts Ultraviolet Light Available Antistatic Properties NA Specifications ANSI
Lens Exchange NA Frame color Black Temple Collar Black

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support