Back Pad for Smart Harness Safety Belt

Edit Part Configuration

Part Number

Configured Part Number is shown.

RPS-50-HD

Part Number
RPS-50-HD
Part NumberVolume DiscountDays to Ship Belt width
(mm)
Features Shoulder Pad Sleeve Tucking Dimensions
(cm)
Reflective Cloth Size
(mm)

4 Days or more

45Shoulder pad is a shape retaining type to facilitate easy mounting of full harness at any time. Shoulder pad has reflective cloth at 4 locations. Velcro tapes are placed at 4 locations on the shoulder pad for easy removals. The entire surface on the reverse side of the shoulder pad is meshed to prevent stickiness from sweating. While shape retaining material has been inserted inside, the cushioning property is outstanding. For general elevated work applications. Suitable for both professionals and beginners.48Front Side: 50 x 170 mm, Back Side 50 x 120 mm

Loading...

  1. 1

Basic Information

Commodity Classification Harness Type Safety Band Color Black Others Option
Size M JAN Code 4956133039904 Trusco Code 767-4180
Color Details Black Length(mm) Crossed Sash Maximum Length: 480 mm

Please check the type/dimensions/specifications of the part RPS-50-HD in the Back Pad for Smart Harness Safety Belt series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support