One Hand Retract (Lightweight Type/Rotatable Hook)

Edit Part Configuration

Part Number

Configured Part Number is shown.

ORL-593SV-BL4-BP

Part Number
ORL-593SV-BL4-BP
Part NumberVolume DiscountDays to Ship Lanyard
(mm)
Hook Opening
(mm)
Specification details Application Features Standard

4 Days or more

Strap width 15 x length 1500 mm (including hook)50With Shock Absorber, Lock Function and Rope Midway Stop FunctionDedicated for single suspension work in general high places, for construction, factories, shipbuilding, bridges and civil engineering.Equipped with the industry's first One-hand mechanism (Single handed operation). Can be operated with just one hand from pulling the woven rope (strap) to stowing it away, and winds automatically by just pulling the woven rope a little. Freely rotating hook attached. Can soften the shocks due to crashing by means of a shock absorber. Uses light-weight hooks with aluminum buckles and caps.Product conforming to the Ministry of Health, Labour and Welfare of Japan's "Safety Belt Standard"

Loading...

  1. 1

Basic Information

Commodity Classification Aerial Work Platform Safety Belt Type Winding Type Twin-Lanyard NA
Specifications For 1 pc Hangers Color Blue Slip Belt Available
Body Belt Dimensions(mm) 50×1200 JAN Code 4956133035357 Trusco Code 496-3865
Color Details Blue

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support