Air Supporter Belt Dragonfang Series

Edit Part Configuration

Part Number

Configured Part Number is shown.

RY5250

Part Number
RY5250
Part NumberVolume DiscountDays to Ship Material Mass
(g)
Amount Of Content

4 Days or more

Nylon, Non-Woven Fabric, EVA Resin3851 pc.

Loading...

  1. 1

Basic Information

Product Type Belt Sander Color Black Size Configurable
Width(mm) 50 Length(mm) 770 JAN Code 4948377682039
Trusco Code 770-9803 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part RY5250 in the Air Supporter Belt Dragonfang Series series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support