Safety Belt, Waist-Guide Belt KR750

Edit Part Configuration

Part Number

Configured Part Number is shown.

KR750

Part Number
KR750
Part NumberVolume DiscountDays to Ship Mass
(g)
Amount Of Content

4 Days or more

2701 pc.

Loading...

  1. 1

Basic Information

Product Type Belt Sander Color Black Size Configurable
Width(mm) 130 Length(mm) 750 Waist(cm) 100
Material Nylon JAN Code 4975364165480 Trusco Code 494-6057
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part KR750 in the Safety Belt, Waist-Guide Belt KR750 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support