Cardboard Box (10 Pc. Set)【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

DB-M1X10

Part Number
DB-M1X10
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Mass
(g)
Amount Of Content

10 Pieces Per Package

4 Days or more

55001 Set (10 Sheets)

Loading...

  1. 1

Basic Information

Product Type Cardboard box Capacity(L) 29 Color Craft Color
Frontage(mm) 440 Depth(mm) 320 Height(mm) 236
Thickness(mm) 5 JAN Code 4905009253531 Trusco Code 321-6128
Amount Of Content 1 Set (10 Sheets)

Please check the type/dimensions/specifications of the part DB-M1X10 in the Cardboard Box (10 Pc. Set) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support