Blue Sheet Jumbo Sheet #3000

Blue Sheet Jumbo Sheet #3000

[Features]
· Large size ground sheet that can cover a wide area at once.
[Applications]
· Cover for large raw materials such as industrial raw materials.

Edit Part Configuration

Part Number

Configured Part Number is shown.

JS-2525

Part Number
JS-2525
Part NumberVolume DiscountDays to Ship Tensile Strength Tear strength Durability period Mass
(kg)
Extensibility Amount Of Content

6 Days or more

Vertical 665 N/5cm, horizontal 575 N/5 cmVertical 145 N, horizontal 105NApproximately 1 years96Length 24%, Width 15%1 pc.

Loading...

  1. 1

Basic Information

Product Type Ground sheet Thickness(mm) 0.25 Width×Length(m) 25.01×24.9
Color Blue Shape Folding Type Number of Grommets(piece) 106
Grommet pitch(cm) 100 JAN Code 4989999394573 Trusco Code 771-2235
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part JS-2525 in the Blue Sheet Jumbo Sheet #3000 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support