Protective Polyethylene Sheet Rolled Type

Protective Polyethylene Sheet Rolled Type

[Features]
· Plastic sheet that prevents paint drops from running.
[Applications]
· For use as a covering when painting inside or outside.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
M-PS1-18100W
M-PS1-18200S
M-PS1-9100W
M-PS1-9200S
Part NumberVolume DiscountDays to Ship Width
(mm)
Length
(m)
JAN Code Trusco Code Mass
(g)
Specifications Amount Of Content

4 Days or more

36001004967576117548753-56943800Single-Sided Corona Treatment1 pc.

4 Days or more

18002004967576117531753-57083800Single-Sided Corona Treatment1 pc.

5 Days or more

18001004967576117524753-57242100Single-Sided Corona Treatment1 pc.

4 Days or more

9002004967576117517753-57322100Single-Sided Corona Treatment1 pc.

Loading...

  1. 1

Basic Information

Product Type Protective sheet for painting Color Transparency Color Details Clear
Thickness(mm) 0.01 Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support