Belt Sling Kito Polyester Sling Belt Width 40 mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
BSL013-1
BSL013-1.5
BSL013-2
BSL013-2.5
BSL013-3
BSL013-3.5
BSL013-4
BSL013-5
BSL013-6
Part NumberVolume DiscountDays to Ship Overall Length
(m)
Belt length
(m)
JAN Code Trusco Code Mass
(g)
I Length
(mm)
Specifications Amount Of Content

4 Days or more

114937773520854485-3997370250mmEye-shaped on both ends1 pc.

4 Days or more

1.51.54937773520861485-4004530250mmEye-shaped on both ends1 pc.

4 Days or more

224937773520878485-4012690250mmEye-shaped on both ends1 pc.

4 Days or more

2.52.54937773520885485-4021850250mmEye-shaped on both ends1 pc.

4 Days or more

334937773520892485-40391010250mmEye-shaped on both ends1 pc.

4 Days or more

3.53.54937773520908485-40471170250mmEye-shaped on both ends1 pc.

4 Days or more

444937773520915485-40551330250mmEye-shaped on both ends1 pc.

4 Days or more

554937773520922485-40631650250mmEye-shaped on both ends1 pc.

4 Days or more

664937773520939485-40712020250mmEye-shaped on both ends1 pc.

Loading...

  1. 1

Basic Information

Maximum Operating Load(T) 1.25 Strap Width(mm) 40 Strap Thickness(mm) 9
Product Model Belt sling Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support