Standing Light Work Bench with Lower Shelf Plastic Panel Tabletop Average Load (kg) 300

Standing Light Work Bench with Lower Shelf Plastic Panel Tabletop Average Load (kg) 300

[Features]
· Comes with two lower shelves for a wide storage space.
· Main parts have a welded structure for excellent strength.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
HAE-0960LT2
HAE-0960LT2W
HAE-1800LT2W
HAE-1809LT2W
Part NumberVolume DiscountDays to Ship Width (mm) Depth (mm) Color JAN Code Trusco Code Adjuster Screw Size Specifications Amount Of Content

7 Days or more

900600Green4989999812732284-9429M16×2.0Lower Shelf: AELT Type 2 sheets1 unit

7 Days or more

900600White-770-2027M16×2.0Lower Shelf: AELT Type 2 sheets1 unit

7 Days or more

1800750White-770-2078M16×2.0Lower Shelf: AELT Type 2 sheets1 unit

7 Days or more

1800900White-770-2108M16×2.0Lower Shelf: AELT Type 2 sheets1 unit

Loading...

  1. 1

Basic Information

Product Type Lightweight Workbench (Uniform Load of up to 500 kg) Height (mm) 900 Uniform Load(kg) 300
Assembly / Completion Assembly type Main body: option Main Body Amount Of Content 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support