Pro Wipe Soft Micro Wiper【7,920 Pieces Per Package】

Edit Part Configuration

Part Number

Configured Part Number is shown.

703346

Part Number
703346
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Mass
(kg)
Amount Of Content

7,920 Pieces Per Package

4 Days or more

5.51 case (7920 sheets)

Loading...

  1. 1

Basic Information

Product Type Paper waste Shape Sheet Fabric New products
Type Dry Color White Sheet size(mm) 198×130
Details Type Pop-up Type JAN code 4902011703467 Trusco Code 483-4429
Amount Of Content 1 case (7920 sheets)

Please check the type/dimensions/specifications of the part 703346 in the Pro Wipe Soft Micro Wiper series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support